Parallel Flyback Converters (12V@4A) for PoE Powered Device (PD) Reference Design
PMP5236
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5236 uses parallel converters for Class 4 or high power PoE applications. The flyback converter with diode rectifier offers low cost solution while still achieving good efficiency. This reference design is well suited for PoE applications where power redundancy (12V@2A) or output power sharing (12V@4A) is needed. The TPS23754 contains both the PoE Powered Device and the PWM controller functions.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5236.1
(Output Voltage 1)
Vin (Min) (V)42
Vin (Max) (V)57
Vout (Nom) (V)12
Iout (Max) (A)4
Output Power (W)48
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Multiphase
Flyback- Non Sync
POE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS23754  IEEE 802.3at, high efficiency, PoE interface and DC/DC controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules
UCC39002  Advanced 8 Pin Loadshare Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS23754 Download Download
UCC39002 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 428 10 Nov 2010
Design files (4)
Title Type Size (KB) Date
ZIP 140 10 Nov 2010
PDF 134 10 Nov 2010
PDF 99 10 Nov 2010
PDF 42 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles