Camera Sensor Power (5V@ 0.150A)

(ACTIVE) PMP5308

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This primary-side regulated, isolated flyback converter provides two independent 5V@150mA outputs. One output can be referenced to ground to make a negative output, allowing for a +/-5V split rail design.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5308.1
(Output Voltage 1)
PMP5308.2
(Output Voltage 2)
Vin (Min) (V)1010
Vin (Max) (V)1414
Vout (Nom) (V).15.15
Iout (Max) (A)55
Output Power (W).75.75
Isolated/Non-IsolatedNon-isolatedNon-isolated
Input TypeDCDC
TopologyFlyback- Non SyncFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS773  250-mA LDO Regulators with Supervisor  Linear Regulator (LDO)  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 548 15 Aug 2011 21
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 100 18 Aug 2011 17
PDF 49 02 Aug 2011 28
PDF 64 02 Aug 2011 21

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs