90VAC-265VAC Input 14V/65W Quasi-Resonant Flyback PMP5322 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5322 reference design provides and isolated 14V at 4.7A from a universal AC input. The UCC28600 flyback controller used in this design reduces standby power consumption to less than 200mW by operating in burst mode at light loads, and provides efficiency over 87% at heavier loads by reducing switching losses through quasi-resonant valley switching.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5322.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)265
Vout (Nom) (V)14
Iout (Max) (A)4.7
Output Power (W)65.8
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1764 17 Dec 2010
Design files (4)
Title Type Size (KB) Date
PDF 89 11 Nov 2011
ZIP 126 11 Nov 2011
PDF 70 17 Dec 2010
PDF 31 17 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles