PFC, Resonant Half-Bridge, Buck (PFC, 42V@6A) for Digital Audio
PMP5327
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5327 reference design provides a 42V/6A output with power factor correction from a universal AC input voltage range. This design uses the UCC28019A to control the front end PFC boost stage. The output of the PFC is followed by a UCC25600 LLC resonant half-bridge. The total efficieny, from input to output is over 92% from a 230VAC input and over 89% from a 115VAC input. An additional 12V/250mA output is also generated by this supply.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5327.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)42
Iout (Max) (A)6
Output Power (W)252
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Half Bridge- LLC
Half Bridge- Resonant

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54060  3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS54060-EP  TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28019A  65kHz CCM PFC controller with Enhanced Start-up and Transient Response  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC2889  Off-line power supply controller, -40C to 85C  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54060 Download Download
Download Download
TPS54060-EP Download
UCC25600 Download Download
UCC28019A Download Download
Download Download
UCC2889 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3889 17 Dec 2010
Design files (4)
Title Type Size (KB) Date
PDF 155 10 Jan 2013
ZIP 169 10 Jan 2013
PDF 77 17 Dec 2010
PDF 23 17 Dec 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles