36V-72V Input 5V, 20A 95% Efficient Active Clamp Forward 1/4 Brick Power Reference Design PMP5364 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5364 reference design provides 5V at 20A (100W) from a standard 48V telecom input with up to 95% efficiency. This design uses the UCC2897A active clamp controller along with TI NexFET synchronous rectifiers. The low Rdson of the CSD17301Q5A reduces conduction losses and die area of the synchronous rectifiers. The circuit is built in an industry standard 1/4 brick footprint.

Features
  • 36V-72V Input 5V/20A output (100W)
  • 95% efficiency
  • Industry Standard, Quarter Brick Footprint
  • Features UCC2897A Controller along with TI NexFET Synchronous Rectifiers
  • Active Clamp Forward Topology
  • Reduced conduction losses and die area of the synchronous rectifiers

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5364.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)5
Iout (Max) (A)20
Output Power (W)100
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17301Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 3mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17301Q5A VSONP (DQJ)| 8 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1836 11 Nov 2011
Design files (4)
Title Type Size (KB) Date
PDF 139 01 Feb 2012
ZIP 176 01 Feb 2012
PDF 22 11 Nov 2011
PDF 78 11 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles