Sync Buck (1.05V @ 8A; 1.5V @ 8A) for Intel uP

(ACTIVE) PMP5368

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5368.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)19
Vout (Nom) (V)1.5
Iout (Max) (A)8
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51218  3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 83 17 Dec 2010 18
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 73 17 Dec 2010 31
PDF 19 17 Dec 2010 14

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs