Sync Boost 5V@4A for USB Battery Chargers
PMP5417
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5417 is a high efficiency synchronous boost converter using the TPS43000. The 2.5V-4.2V input allows operation from a 3.3V source as well as a lithium-ion battery. The output power is 5V/4A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5417.1
(Output Voltage 1)
Vin (Min) (V)2.5
Vin (Max) (V)4.2
Vout (Nom) (V)5
Iout (Max) (A)4
Output Power (W)20
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16340Q3  25V, N ch NexFET MOSFET™, single SON3x3, 5.5mOhm  MOSFETs  Sample & Buy Not Available
TPS43000  Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16340Q3 VSON-CLIP (DQG)| 8 Download Download
TPS43000 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1044 10 Nov 2010
Design files (3)
Title Type Size (KB) Date
ZIP 182 11 Mar 2014
PDF 119 10 Nov 2010
PDF 91 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles