SEPIC (5V@250mA) for Auxiliary Bias Supply

(ACTIVE) PMP5422

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5422 reference design provides an isolated 5V at 250mA from a 120VAC/60Hz input in less than 1 square inch of board space. This design uses the TPS40210 in a non-isolated SEPIC topology. The SEPIC clamping capacitor reduces ringing on the drain of the MOSFET and recaptures leakage energy to improve efficiency.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5422.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)132
Vout (Nom) (V)5
Iout (Max) (A).25
Output Power (W)1.25
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1175 22 May 2013 18
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 47 17 Dec 2010 24
PDF 19 17 Dec 2010 18

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs