Class 4- Flyback 50V@0.5A for PoE Applications

(ACTIVE) PMP5435

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP5435 is an offline power supply that provides 50 watts of output power to two outputs. The outputs are 5 volts at 5 amps and 50 volts at 0.5 amps. A flyback topology is used to provide isolation from the high voltage in to a 12 and 48 volt output. The 5 volts is provided by a buck regulator powered from the 12 volts. These is also a serial data power provided that allows the monitoring of current, voltage ant temperature information.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5435.2
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)400
Vout (Nom) (V)50
Iout (Max) (A).5
Output Power (W)25
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync
POE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2814  One Inverting, One Non-inverting AND Dual High-Speed MOSFET Drivers  MOSFET and IGBT Gate Drivers  Sample & Buy Not Available

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs