Boost 32V@0.15A for LED Driver for Magnifiers

(ACTIVE) PMP5451

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This low cost LED driver can regulate 350mA into a series string of LEDs with an output of up to 30V. It can operate over a wide input range and can tolerate transients up to 30Vin making it suitable for automotive applications. Open LED protection is included.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5451.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)17
Vout (Nom) (V)32
Iout (Max) (A).15
Output Power (W)4.8
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- Synchronous
Sepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40211  Wide Input Range Current Mode Boost Controller   LED Driver  Sample & Buy View Design Kits & Evaluation Modules
TPS61161  White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm WSON Package  LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 568 10 Nov 2010 35
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 51 10 Nov 2010 19
PDF 18 10 Nov 2010 14


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki