36V-72V Input 3.3V/15A 92% Efficient Active Clamp Forward
PMP5454
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5454 reference design provides 3.3V at 50W (15A) from a standard 48V telecom input with greater than 92% efficiency. This design uses the UCC2897A active clamp controller along with TI CSD16414Q5 NexFET synchronous rectifiers. All components of this design fit within a 2.3" by 0.9" (1/8 brick) area of the circuit board.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5454.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)3.3
Iout (Max) (A)15
Output Power (W)49.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16414Q5  25V, N ch NexFET MOSFETâ„¢, single SON5x6, 2.6mOhm  MOSFETs  Sample & Buy Not Available
UCC2897A  110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16414Q5 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1310 02 Nov 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 02 Nov 2011
PDF 78 02 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles