Sync Buck for Intel IMVP6+ Atom Reference Design PMP5486 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Atom IMVP6+ power management design provides power to the processor's core. The synchronous-buck controller is designed specifically to power IMVP Mobile Processors and implements TI's D-CAP+ control to reduce compoennt count, maintain tight voltage regulation accuracy, and improve the transient response performance. The design also features TI's NEXFET Power Blck to reduce the total solution size.

Features
  • Design supports up to 15V input
  • Small double-sided form-factor: 0.985" x 0.5"
  • Fast rise and fall times for excellent efficiency
  • Design optimized for 5A continuous output
  • Low ripple: 18mV
  • Reference design has been built and tested


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV3404  Quad Nanopower High-Voltage Comparator  Amplifiers  Sample & Buy Not Available
TPS51610  Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore  Step-down (buck)  Sample & Buy Not Available
TPS761  Low Iq, 100mA, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV3404 Download Download
Download Download
Download
TPS51610 Download
TPS761 Download
UCC27324 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 154 15 Aug 2013
Design files (4)
Title Type Size (KB) Date
PDF 644 15 Aug 2013
PDF 27 15 Aug 2013
ZIP 333 15 Aug 2013
PDF 159 14 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles