From 165-275Vac input generates outputs of 24V@2.4A and 8V@0.25A
PMP5513
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This PMP5513 is a general purpose quasi-resonant isolated flyback, starting from high line and supplying two outputs: 24V @ 2.65A and 8V @ 0.25A. The main loop is closed to the 8V output.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5513.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)24
Iout (Max) (A)2.4
Output Power (W)57.6
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 280 24 Oct 2011
Design files (3)
Title Type Size (KB) Date
PDF 73 15 Mar 2019
PDF 94 24 Oct 2011
PDF 90 24 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles