Uses TPS61175 to generate an output of 18V@1A
PMP5521
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Thr PMP5521 is a simple non-sync Boost converter with an output voltage of 18V @ 1A; the input voltage range is 9V to 13V.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5521.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)13
Vout (Nom) (V)18
Iout (Max) (A)1
Output Power (W)18
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61175  3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61175 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 333 24 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 29 24 Oct 2011
PDF 56 24 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles