Two-output Buck and LDO for Consumer Applications (12V @ 250mA)
PMP5548
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5548 is a buck converter with a secondary winding coupled with the main inductor. This winding supplies 6V that are added to the 6V output thus generating 12V. A 3.3V further output is derived from the main 6V output by means of an LDO.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5548.1
(Output Voltage 1)
PMP5548.2
(Output Voltage 2)
Vin (Min) (V)2424
Vin (Max) (V)4242
Vout (Nom) (V)612
Iout (Max) (A).05.25
Output Power (W).33
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyFlybuckFlybuck

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54160  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS799  200mA, Low Quiescent Current, Ultra-Low Noise, High PSRR Low Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54160 Download Download
Download
TPS799 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 175 10 Nov 2010
Design files (3)
Title Type Size (KB) Date
PDF 56 10 Nov 2010
PDF 19 10 Nov 2010
PDF 52 10 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles