14V-35V Input, 12V/7A5, 5V/100mA, Active Clamp

(ACTIVE) PMP5549

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This Active clamp Forward supplies two outputs, 12V @ 7.5A and 5V @ 100mA, with a LDO, starting from a 14V…35V input source, reaching 94% efficiency with sync. Rectification.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP5549.1
(Output Voltage 1)
Vin (Min) (V)14
Vin (Max) (V)35
Vout (Nom) (V)12
Iout (Max) (A)7.5
Output Power (W)90
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Synchronous
Linear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2897  Current Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2897 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 255 24 Oct 2011 0
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 31 24 Oct 2011 0
PDF 110 24 Oct 2011 0

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs