Synchronous buck converters (3.3V@0.5A)

(ACTIVE) PMP5555

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP5555 contains two buck converters TPS54521 generating 3.3V@0.5A and 6.3V@1.5A from an input voltage of 14V-15V.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5555.1
(Output Voltage 1)
PMP5555.2
(Output Voltage 2)
Vin (Min) (V)1414
Vin (Max) (V)1515
Vout (Nom) (V)6.36.3
Iout (Max) (A)1.51.5
Output Power (W)9.459.45
Isolated/Non-IsolatedNon-isolatedNon-isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54521  17V Input, 5A Synchronous Step-Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 553 15 Aug 2011 16
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 22 03 Aug 2011 20
PDF 96 03 Aug 2011 17

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs