Class 1- Positive Referenced PoE Buck

(ACTIVE) PMP5592

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Low-Cost Non-Isolated converter with 3.3V at 0.6A output for class 1 POE Applications. PMP5592 accepts input voltages between 36-57Vac. This design uses TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC controller.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5592.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)57
Vout (Nom) (V)3.3
Iout (Max) (A).6
Output Power (W)1.98
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Upside Down
POE

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS23750  IEEE 802.3af PD Controller with Integrated DC/DC  Power Over Ethernet (PoE)/LAN Solutions  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 367 21 Nov 2011 20
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 21 Nov 2011 15
PDF 71 21 Nov 2011 28

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs