TPS40304 Step-Down Regulator Delivering 1.0V at 3A Reference Design PMP5596 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5596 is a single-phase synchronous switching regulator accepting an input voltage range of 4.5Vin to 13.2Vin and providing an output voltage of 1.0Vout capable of supplying 3A of current.

Features
  • Universal design
  • Frequency Spread Spectrum (FSS) significantly reduces peak EMI noise
  • Programmable Over Current Protection (OCP)
  • Programmable Soft-Start

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5596.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)3
Output Power (W)3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16412Q5A  25V, N ch NexFET MOSFET™, single SON5x6, 16mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40304  3 V to 20 V input, 600 kHz, 25 A synchronous buck controller with FSS  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16412Q5A VSONP (DQJ)| 8 Download Download
TPS40304 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 224 21 Nov 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 21 Nov 2011
PDF 93 21 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles