TPS54320 - 5.0V @ 2.5A
PMP5613
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5613 is a power solution for set top boxes generating several output voltages from a 11-13V input.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5613.1
(Output Voltage 1)
PMP5613.2
(Output Voltage 2)
PMP5613.3
(Output Voltage 3)
PMP5613.4
(Output Voltage 4)
PMP5613.5
(Output Voltage 5)
Vin (Min) (V)1111111111
Vin (Max) (V)1313131313
Vout (Nom) (V)1.21.52.53.35
Iout (Max) (A)42.5242.5
Output Power (W)4.83.75513.212.5
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54620  4.5V to 17V Input, 6A Synchronous Step-Down SWIFT™ Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54620 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (5)
Title Type Size (KB) Date
PDF 393 21 Sep 2011
PDF 582 21 Sep 2011
PDF 391 21 Sep 2011
PDF 393 21 Sep 2011
PDF 387 19 Sep 2011
Design files (10)
Title Type Size (KB) Date
PDF 62 21 Sep 2011
PDF 26 21 Sep 2011
PDF 27 21 Sep 2011
PDF 62 21 Sep 2011
PDF 27 21 Sep 2011
PDF 62 21 Sep 2011
PDF 27 21 Sep 2011
PDF 62 21 Sep 2011
PDF 27 19 Sep 2011
PDF 61 19 Sep 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles