11..13V -> 3.3V @ 3.0A

(ACTIVE) PMP5619

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP5619 is a power solution for settop boxes or computers. The used TPS54425 is a low cost part and uses D-CAP2 mode, which results in an outstanding load step regulation.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5619.1
(Output Voltage 1)
PMP5619.2
(Output Voltage 2)
PMP5619.3
(Output Voltage 3)
PMP5619.4
(Output Voltage 4)
Vin (Min) (V)11111111
Vin (Max) (V)13131313
Vout (Nom) (V)11.51.83.3
Iout (Max) (A)3333
Output Power (W)34.55.49.9
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54425  4.5V to 18V Input, 4A Synchronous Step-Down Converter   Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (4)
Title Abstract Type Size (KB) Date Views
PDF 387 21 Sep 2011 13
PDF 399 21 Sep 2011 11
PDF 400 21 Sep 2011 13
PDF 396 21 Sep 2011 12
Design files (8)
Title Abstract Type Size (KB) Date Views
PDF 26 21 Sep 2011 15
PDF 51 21 Sep 2011 13
PDF 26 21 Sep 2011 10
PDF 51 21 Sep 2011 11
PDF 26 21 Sep 2011 12
PDF 51 21 Sep 2011 14
PDF 26 21 Sep 2011 15
PDF 51 21 Sep 2011 16

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs