Generates 4V@ 800mA avg/2.5Apeak using SEPIC configuration

(ACTIVE) PMP5624

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

lowest input voltage, synchronous sepic w/ TPS43000, provides up to 10W output power

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5624.1
(Output Voltage 1)
Vin (Min) (V)1.8
Vin (Max) (V)5.5
Vout (Nom) (V)4
Iout (Max) (A).8
Output Power (W)3.2
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16323Q3  N-Channel NexFET™ Power MOSFET  Power MOSFET  Sample & Buy Not Available
TPS43000  Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller  Buck/Boost, Inverting or Split-Rail  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 295 21 Nov 2011 12
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 26 21 Nov 2011 15
PDF 72 21 Nov 2011 16

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs