Synchronous Buck 5.0V / 25A

(ACTIVE) PMP5630

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

"PMP5630 is a high-power synchronous buck converter using TPS40180 and two NexFETs at a time for the high and low side of the power stage. It generates 5.0V @ 25A (33A peak) on the output from an input of 11-13V."

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5630.1
(Output Voltage 1)
Vin (Min) (V)11
Vin (Max) (V)13
Vout (Nom) (V)5
Iout (Max) (A)25
Output Power (W)125
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40180  Single Phase Stackable Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 643 15 Aug 2011 14
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 03 Aug 2011 22
PDF 86 03 Aug 2011 15

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs