Synchronous Buck Converter 3.3V @ 2.0A

(ACTIVE) PMP5640

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5640.1
(Output Voltage 1)
Vin (Min) (V)4
Vin (Max) (V)40
Vout (Nom) (V)3.3
Iout (Max) (A)2
Output Power (W)6.6
Isolated/Non-IsolatedNon-isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS3806  Dual Voltage Detector with Adjustable Hysteresis  Power Management  Sample & Buy Not Available
TPS54240  3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 998 15 Aug 2011 19
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 17 03 Aug 2011 23
PDF 56 03 Aug 2011 26

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs