AC input 85V to 265V non-isolated output 28.5V@1.8A
PMP5643
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This PMP5643 is a universal mains quasi-resonant isolated flyback, delivering a peak power of 51W and 37W average @ 13.65V. The converter benefits from the "cascode" topology to reduce further the no-load losses and to achieve very fast startup time.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5643.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)28.5
Iout (Max) (A)1.8
Output Power (W)51.3
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W green-mode Flyback power supply controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 199 15 Aug 2011
Design files (3)
Title Type Size (KB) Date
PDF 459 26 Oct 2011
PDF 29 03 Aug 2011
PDF 42 03 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles