LED driver with dimming 140V…170V@0.35A
PMP5652
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5652 combines together the cascode Flyback topology (fast startup) and the constant ON time modulation to achieve high power factor and constant current driving, suitable for LED lighting application. The input voltage is the high line and a 0…10V analog input is used as dimming control voltage.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5652.1
(Output Voltage 1)
Vin (Min) (V)176
Vin (Max) (V)265
Vout (Nom) (V)170
Iout (Max) (A).35
Output Power (W)59.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyPFC- Flyback

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM158  Dual General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Not Available View Design Kits & Evaluation Modules
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LMV321  Single Low-Voltage Rail-to-Rail Output Operational Amplifier – see LMV321A for upgraded version  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS92210  Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM158 Download -
Download
Download -
LM4040 Download
Download
Download
LMV321 Download Download
Download Download
TPS92210 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 201 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 31 03 Aug 2011
PDF 74 03 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles