TPS40210, 26V SEPIC

(ACTIVE) PMP5657

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Two sepics, 12Vout and 26Vout, both w/ TPS40210, to deal with wide input voltage range 10Vdc to 32Vdc

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5657.1
(Output Voltage 1)
PMP5657.2
(Output Voltage 2)
Vin (Min) (V)1010
Vin (Max) (V)3232
Vout (Nom) (V)1226
Iout (Max) (A)1.41.3
Output Power (W)16.833.8
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologySepic- CCMSepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 377 21 Nov 2011 17
PDF 339 21 Nov 2011 19
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 30 21 Nov 2011 22
PDF 52 21 Nov 2011 37
PDF 29 21 Nov 2011 19
PDF 39 21 Nov 2011 32

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs