Multi-Transformer 2x25V (50V@700mA)
PMP5660
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

From universal input to two strings LED @ 700mA, 50V maximum per string, this PMP5660 offers high efficiency even with a two stage solution: PFC TM Boost and multi-transformer LLC resonant. A TLC555 provides a internal PWM dimming function.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5660.1
(Output Voltage 1)
PMP5660.2
(Output Voltage 2)
Vin (Min) (V)90390
Vin (Max) (V)26450
Vout (Nom) (V)39050
Iout (Max) (A).19.7
Output Power (W)74.135
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACDC
TopologyPFC- BoostHalf Bridge- LLC

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM158  Dual General-Purpose Operational Amplifier  Operational amplifiers (op amps)  Not Available Not Available
TLC272A  2-Channel, 320kHz, 16V LinCMOS op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM158 Download -
Download
Download -
TLC272A Download Download
Download Download
Download -
UCC25600 Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 201 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 32 03 Aug 2011
PDF 127 03 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles