MR16 LED Replacement

(ACTIVE) PMP5665

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

"PMP5665 is a MR16 halogen bulb replacement with an regulated output current of 350mA at approx. 18V. The design based on TPs40211 works on 12V AC and 7-20V DC."

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5665.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)20
Vout (Nom) (V)18
Iout (Max) (A).35
Output Power (W)6.3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40211  Wide Input Range Current Mode Boost Controller   LED Driver  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 191 09 Sep 2011 25
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 27 09 Sep 2011 20
PDF 91 09 Sep 2011 17

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs