18V to 60Vin to +/-12V, 13W

(ACTIVE) PMP5666

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5666 is a two outputs, +/-12V (+800mA and -250mA), isolated flyback working in continuous conduction mode thus reducing peak currents. The loop is closed to the +12V main output. The input voltage range is 18V…60V.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5666.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A).8
Output Power (W)9.6
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431A  1% Accuracy Adjustable Precision Shunt Regulator  Voltage Reference  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 243 26 Oct 2011 16
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 29 26 Oct 2011 23
PDF 46 26 Oct 2011 44

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs