Uses TPS40303, to implement sync buck with VID
PMP5672
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Universal buck converter provides up to 25A load current for DSPcores or similar w/ 4-bit VID interface, TPS40303

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5672.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)1.2
Iout (Max) (A)20
Output Power (W)24
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16321Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD16322Q5  25V, N ch NexFET MOSFET™, single SON5x6, 5.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40303  3V to 20V Input, 25A Synchronous Buck Controller with FSS, 300kHz  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16321Q5 Download Download
CSD16322Q5 Download Download
TPS40303 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1279 23 Nov 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 23 Nov 2011
PDF 55 23 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles