24V@2A, 5V@0.6A PFC Flyback
PMP5688
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

From universal mains to 24V @ 2A constant voltage, this converter, that includes the PFC function, found typical application in LED bus voltage generation. A further Buck provides 5V @ 600mA for the digital part of the load.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5688.1
(Output Voltage 1)
PMP5688.2
(Output Voltage 2)
Vin (Min) (V)9022
Vin (Max) (V)26526
Vout (Nom) (V)245
Iout (Max) (A)2.6
Output Power (W)483
Isolated/Non-IsolatedIsolatedNon-Isolated
Input TypeACDC
TopologyFlyback- PFCBuck- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 169 28 Oct 2011
PDF 169 26 Oct 2011
Design files (4)
Title Type Size (KB) Date
PDF 31 28 Oct 2011
PDF 49 28 Oct 2011
PDF 31 26 Oct 2011
PDF 49 26 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles