Isolated Flyback -12.0V @ 1.0A

(ACTIVE) PMP5698

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP5698 is a isolated flyback converter which generates a negative output voltage with -12.0V @ 1.0A. The input voltage range is 24-48V.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5698.1
(Output Voltage 1)
Vin (Min) (V)24
Vin (Max) (V)48
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  2% Accuracy Adjustable Precision Shunt Regulator  Voltage Reference  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 797 14 Oct 2011 16
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 30 14 Oct 2011 14
PDF 142 14 Oct 2011 23

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs