Uses TPS54160 in Buck configuration to generate 3.3V @ 1A
PMP5701
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Simple, low cost automotive buck to provide I/O voltage 3.3V @1A w/ TPS54060

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5701.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)32
Vout (Nom) (V)3.3
Iout (Max) (A)1
Output Power (W)3.3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54160  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54160 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 684 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 29 03 Aug 2011
PDF 42 03 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles