Telecom Bus Converter for Module Replacement
PMP5711
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Highest performance, highest power 175W telecom active clamp forward, 5V @35A w/ lowest form factor

Features
  • Adding active clamp and sync rectifiers improves efficiency of forward (and flyback) up to 5% (Efficiencies >90%, here up to 95%)
  • Forward provides best efficiency due to lower conduction losses than flyback
  • Forward can be scaled to higher output power with similar results
  • Flyback for multiple outputs or when cost is most important

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5711.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)5
Iout (Max) (A)35
Output Power (W)175
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17312Q5  30V, N ch NexFET MOSFETâ„¢, single SON5x6, 1.7mOhm  MOSFETs  Sample & Buy Not Available
UCC2897A  110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17312Q5 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 1536 18 Dec 2013
PDF 625 23 Nov 2011
Design files (4)
Title Type Size (KB) Date
ZIP 101 18 Dec 2013
PDF 587 18 Dec 2013
PDF 26 23 Nov 2011
PDF 67 23 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles