FPGA/ DDR2 Supply

(ACTIVE) PMP5712

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5712.1 is the first block of a FPGA/DDR2 power supply. This block provide 5V @ 300mA, 1Amax from 8V…14V input voltage. An external 0…12V input enables the converter.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5712.1
(Output Voltage 1)
PMP5712.2
(Output Voltage 2)
PMP5712.3
(Output Voltage 3)
Vin (Min) (V)84.754.75
Vin (Max) (V)145.255.25
Vout (Nom) (V)53.31.2
Iout (Max) (A)122
Output Power (W)56.62.4
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDC
TopologyBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated Switch

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54283  4.5V to 28V Input, Dual 2A Output, 300kHz Step-Down Converter with Internal Compensation  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS5450  5.5V to 36V Input, 5A, 500kHz Step Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 116 28 Oct 2011 12
PDF 116 28 Oct 2011 20
PDF 116 28 Oct 2011 13
Design files (6)
Title Abstract Type Size (KB) Date Views
PDF 28 28 Oct 2011 17
PDF 49 28 Oct 2011 16
PDF 28 28 Oct 2011 9
PDF 49 28 Oct 2011 16
PDF 28 28 Oct 2011 13
PDF 49 28 Oct 2011 15

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs