PMP5725

High voltage Flyback with two outputs: 25V @ 0.5A & 6.5V @ 3A Reference Design

PMP5725

Design files

Overview

This design is a high voltage flyback for 200Vdc…1000Vdc input voltage which provides 6.5V/3A regulated and 23V/0.5A unregulated (clamped to 27V). TIs UCC28610 Quasi Resonant controller enables a high efficiency, even at high input voltage

Features
  • Provides 25V and 6.5V outputs Non-Isolated
  • Over 84% efficiency at full load
  • Ultra wide high voltage range 200Vdc to 1000Vdc
Output voltage options PMP5725.1 PMP5725.2
Vin (Min) (V) 200 200
Vin (Max) (V) 1000 1000
Vout (Nom) (V) 25 6.5
Iout (Max) (A) .5 3
Output Power (W) 12.5 19.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU620.PDF (374 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBI8.PDF (113 K)

Detailed schematic diagram for design layout and components

TIDRBI9.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2861012-65W green-mode Flyback power supply controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5725 Test Results Oct. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos