Synchronous Flyback with High Line (195 to 265Vac) Input to 13V@1.6A Output with Low Standby Current
PMP5734
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5734 is a sync Flyback converter with discrete driver for the sync FET. The UCC28610 controller features low standby current and fast startup time. PMP5734 was built on the PMP5512 Rev_A PWB.

Features
  • 195Vac…265Vac line input
  • Over 87% efficiency at full load
  • Over 79% efficiency at 10% load
  • Low standby current
  • Fast startup time

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5734.1
(Output Voltage 1)
Vin (Min) (V)195
Vin (Max) (V)265
Vout (Nom) (V)13
Iout (Max) (A)1.6
Output Power (W)20.8
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 708 12 Jan 2015
Design files (3)
Title Type Size (KB) Date
ZIP 1372 12 Jan 2015
PDF 19 12 Jan 2015
PDF 59 12 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles