Universal Input, 21V…26V @ 4A LED Driver
PMP5739
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5739 is a the universal line version of PMP5715. By means of a PFC TM Boost and a LLC stage delivers 21V...26V @ 4A constant current, suitable for LED panel driving. The loop is closed by means of a current transformer, connected to the output windings. An open string protection is accomplished by and optocoupler and a zener diode

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5739.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)280
Vout (Nom) (V)410
Iout (Max) (A).28
Output Power (W)116.03
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Half Bridge- LLC

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 0 28 Oct 2011
Design files (3)
Title Type Size (KB) Date
PDF 61 28 Oct 2011
PDF 31 28 Oct 2011
PDF 163 28 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles