36Vdc-75Vdc Input, 5V @ 25A Output, 94% Efficient Active Clamp Forward PMP5753 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP5753 reference design provides 5V at 125W from a standard 48V telecom input with greater than 94% efficiency. This design uses the UCC2897A active clamp controller along with self-driven synchronous rectifiers. Texas Instruments NexFET technology is used for the synchronous rectifiers, improving the efficiency by nearly 2% over conventional MOSFETs. The output voltage can be adjusted up to 7V.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5753.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)75
Vout (Nom) (V)5
Iout (Max) (A)25
Output Power (W)125
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17301Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 3mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17301Q5A VSONP (DQJ)| 8 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1308 23 Sep 2011
Design files (2)
Title Type Size (KB) Date
PDF 31 23 Sep 2011
PDF 99 23 Sep 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles