Synchronous buck converter 12V to 0.9V @7A
PMP5760
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design generates a 0.9V/7.4A output from a 12V input using the TPS40192 synchronous buck controller. The low Rds and fast switching of the CSD86330Q3D provides over 86% efficiency.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5760.1
(Output Voltage 1)
Vin (Min) (V)10
Vin (Max) (V)14
Vout (Nom) (V).9
Iout (Max) (A)7.4
Output Power (W)6.66
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD86330Q3D  25V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 20A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40192  4.5V to 18V Input, 20A Synchronous Buck Controller with Power Good, 600kHz  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD86330Q3D LSON-CLIP (DQZ)| 8 Download -
TPS40192 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1021 16 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 42 03 Aug 2011
PDF 61 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles