PFC Boost LLC Resonant Half-bridge 24V@3.5A PMP5761 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5761 is designed for hybrid filber/coax system with nominal 40VAC-90VAC input and generate a 24V/3.5A output. A cascade PFC and LLC-SRC two stage system is applied in this design to guarantee high power factor is achieved in nominal input range. Transition mode PFC controller UCC28051 and resonant converter controller UCC25600 are applied to PFC and LLC-SRC, respectively. With PFC output set to 300V, PMP5761 is able to keep out in regulation with input up to 200VAC. 80% converter efficiency is achieved at 40VAC and 87% converter efficiency is achieved at 115VAC.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5761.1
(Output Voltage 1)
Vin (Min) (V)40
Vin (Max) (V)200
Vout (Nom) (V)24
Iout (Max) (A)3.5
Output Power (W)84
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyPFC- Boost
Half Bridge- LLC
Half Bridge- Resonant

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM293  Dual differential comparator, industrial grade  Amplifiers  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM293 Download Download
Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC25600 Download Download
UCC28051 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2160 16 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 68 01 Aug 2011
PDF 137 01 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles