Synchronous Buck for Intel Core i3, i5, i7 Arrandale SV (1.8V @ 1A)
PMP5783
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP5783 is a complete Intel IMVP6.5 Arrandale SV/Clarksfield SV Power Reference Design. Vin is 8-15V. Main CPU is powered by two phase TPS59621. TPS59611 powers graphics processor. DDR3 memory powered by TPS5126. Both 1.05V’s are each powered by TPS51218. Dual TPS51125A powers 5V and 3.3V. Each of above power trains uses dual NexFET CSD86350. TPS62290 powers 1.8VS.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5783.1
(Output Voltage 1)
PMP5783.2
(Output Voltage 2)
PMP5783.3
(Output Voltage 3)
PMP5783.4
(Output Voltage 4)
PMP5783.5
(Output Voltage 5)
PMP5783.6
(Output Voltage 6)
Vin (Min) (V)888883
Vin (Max) (V)15151515153.6
Vout (Nom) (V)1.21.251.11.51.8
Iout (Max) (A)52221023121
Output Power (W)62.426.45025.3181.8
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous
Designed forProcessor     

TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SN74HC08  Quadruple 2-input positive-AND gates  Gate  Sample & Buy View Design Kits & Evaluation Modules
TPS2828  2-A/2-A single-channel gate driver wih 40-V VDD and inverting input  Gate drivers  Sample & Buy Not Available
TPS51216  DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51218  3V to 28V Input. 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS51220  Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS51611  Single Phase, D-CAP+™ Mode Step-Down Controller for IMVP6.5™ CPU/GPU Vcore  Step-down (buck) regulators  Sample & Buy Not Available
TPS51621  Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore  Step-down (buck) regulators  Sample & Buy Not Available
TPS59611  Single Phase, D-CAP+ TM Mode Step-Down Controller for IMVP6.5 TM CPU/GPU Vcore for Embedded Comp  Step-down (buck) regulators  Sample & Buy Not Available
TPS59621  Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing  Step-down (buck) regulators  Sample & Buy Not Available
TPS62290  2.25MHz 1A Step-Down Converter in 2x2mm SON Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
UCC37324  4-A/4-A dual-channel gate driver with non-inverting inputs  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SN74HC08 Download Download
Download Download
Download Download
Download Download
Download Download
TPS2828 Download Download
TPS51216 Download Download
TPS51218 Download Download
TPS51220 Download Download
TPS51611 Download
TPS51621 Download
TPS59611 Download
TPS59621 Download
TPS62290 Download Download
UCC37324 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 135 18 May 2011
Selection guides (1)
Title Type Size (KB) Date
PDF 265 18 Jun 2013
Design files (4)
Title Type Size (KB) Date
PDF 1211 18 May 2011
ZIP 676 18 May 2011
PDF 34 18 May 2011
PDF 672 18 May 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles