Intel IMVP6.5 Core i7 CPU Core Power Reference Design
PMP5800
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Intel Core i7 (Arrandale) 48A  CPU core reference design  for Industrial and Embedded PCs; this 2-phase 48A design enables tight CPU core voltage regulation in a small area with excellent thermal performance for Embedded and Industrial PCs using Intel Core i7 processors

Features
  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement
  • Discrete High-Side and Low-Side CSD13xxx NexFETs enable output current scalability to 48A TDC
  • Settings for evaluating all Intel IMVP6.5 CPU core voltage regulator  functions
  • On-board Load Transient Generator for easy evaluation
  • The design has been tested and verified
  • Max case temperature 57degrees Celsius (48A load)


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5800.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)14
Vout (Nom) (V)1.05
Iout (Max) (A)48
Output Power (W)50.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forProcessor

TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16321Q5  25V, N ch NexFET MOSFET™, single SON5x6, 2.6mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
CSD16322Q5  25V, N ch NexFET MOSFET™, single SON5x6, 5.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS51621  Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore  Step-down (buck)  Sample & Buy Not Available
TPS59621  Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing  Step-down (buck)  Sample & Buy Not Available
TPS715A  24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS715A-NM  24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC27324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16321Q5 Download Download
CSD16322Q5 Download Download
TPS51621 Download
TPS59621 Download
TPS715A Download Download
Download Download
TPS715A-NM Download
UCC27324 Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 174 21 Aug 2013
Design files (4)
Title Type Size (KB) Date
PDF 945 22 Aug 2013
ZIP 385 21 Aug 2013
PDF 26 21 Aug 2013
PDF 261 21 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles