PMP5800

Intel IMVP6.5 Core i7 CPU Core Power Reference Design

PMP5800

Design files

Overview

Intel Core i7 (Arrandale) 48A  CPU core reference design  for Industrial and Embedded PCs; this 2-phase 48A design enables tight CPU core voltage regulation in a small area with excellent thermal performance for Embedded and Industrial PCs using Intel Core i7 processors

Features
  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement
  • Discrete High-Side and Low-Side CSD13xxx NexFETs enable output current scalability to 48A TDC
  • Settings for evaluating all Intel IMVP6.5 CPU core voltage regulator  functions
  • On-board Load Transient Generator for easy evaluation
  • The design has been tested and verified
  • Max case temperature 57degrees Celsius (48A load)

Output voltage options PMP5800.1
Vin (Min) (V) 8
Vin (Max) (V) 14
Vout (Nom) (V) 1.05
Iout (Max) (A) 48
Output Power (W) 50.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU059.PDF (237 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR029.PDF (261 K)

Detailed schematic diagram for design layout and components

TIDR030.PDF (26 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC049.ZIP (385 K)

Design file that contains information on physical board layer of design PCB

TIDU062.PDF (945 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS51621Dual Phase, D-CAP+™Mode Step-Down Controller for IMVP6.5 CPU/GPU Vcore

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

TPS59621Dual Phase D-CAP+™Mode Step Down Controller for IMVP6.5 CPU/GPU Vcore in Embedded Computing

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS715A80-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715A-NM24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML
MOSFETs

CSD16321Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD16322Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.8 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5800 Test Results Aug. 21, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos