5V, 4.8A High Efficiency Active Clamp Forward Converter for PoE Applications
PMP5818
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This converter is used for Class 4 PoE applications where high efficiency is required. The active clamp forward converter with synchronous rectifiers provides excellent efficiency and small size for PoE applications such as a wireless access point. The TPS23754 contains both the PoE Powered Device and the PWM controller functions.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5818.1
(Output Voltage 1)
Vin (Min) (V)42.5
Vin (Max) (V)57
Vout (Nom) (V)5
Iout (Max) (A)4.8
Output Power (W)24
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
POE

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17510Q5A  30V N-Channel Low Side NexFET Power MOSFET with 20 Volt Vgs  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23754  IEEE 802.3at, high efficiency, PoE interface and DC/DC controller  Power over Ethernet (PoE)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17510Q5A VSONP (DQJ)| 8 Download Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS23754 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 340 14 Jan 2013
Design files (4)
Title Type Size (KB) Date
ZIP 228 14 Jan 2013
PDF 38 14 Jan 2013
PDF 22 14 Jan 2013
PDF 105 14 Jan 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles