Low Voltage High Frequency Synchronous Buck Converter (3.3Vin to 2.5V@3A) Reference Design

(ACTIVE) PMP5832

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5832 reference design provides a number of outputs that were designed to complete an entire system.  These parts can be used together or individually for a number of different applications.  These could be Automotive, Industrial, Consumer, etc.  The schematic, test report and associated board files contain information for all 7 of the outputs.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5832.1
(Output Voltage 1)
PMP5832.2
(Output Voltage 2)
PMP5832.3
(Output Voltage 3)
PMP5832.4
(Output Voltage 4)
PMP5832.5
(Output Voltage 5)
PMP5832.6
(Output Voltage 6)
PMP5832.7
(Output Voltage 7)
Vin (Min) (V)24244.54.5333
Vin (Max) (V)32325.55.53.63.63.6
Vout (Nom) (V)53.31.051.51.21.82.5
Iout (Max) (A)81023322
Output Power (W)40332.14.53.63.65
Isolated/Non-IsolatedNon-isolatedNon-isolatedNon-isolatedNon-isolatedNon-isolatedNon-isolatedNon-isolated
Input TypeDCDCDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS54319  2.95V to 6V Input, 3A Synchronous Step-Down Converter  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 11037 16 Aug 2011 30
Design files (5)
Title Abstract Type Size (KB) Date Views
ZIP 251 18 Aug 2011 14
PDF 368 18 Aug 2011 17
PDF 67 02 Aug 2011 15
PDF 224 02 Aug 2011 19
PDF 86 28 Jul 2011 65

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs