Intel® Atom™ E6xx (Tunnel Creek) CPU/GPU core reference design for Embedded PCs PMP5835 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

12VIN Intel Atom E6xx (Tunnel Creek) CPU Core Power Design for Industrial PCs; this design enables a small CPU core regulator power supply area and excellent thermal performance, one of they key design requirements of COM express modules and single board computers used in industrial automation and process control.

Features
  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement     
  • Discrete high-side and low-Side CSD14xxx NexFETs enable output current scalability to 14A TDC         
  • Settings for evaluating all Intel IMVP6+ CPU core voltage regulator functions    
  • On-board load transient generator for easy evaluation    
  • Only 2x330uF bulk cap and 10x10uF MLCC output capacitors required               
  • Max case temperature 75° C (10A load)


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP5835.1
(Output Voltage 1)
Vin (Min) (V)10.8
Vin (Max) (V)13.2
Vout (Nom) (V)1.15
Iout (Max) (A)14
Output Power (W)16.1
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous
Designed forProcessor

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16406Q3  25V, N ch NexFET MOSFET™, single SON3x3, 7.4mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS51610  Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16406Q3 VSON-CLIP (DQG)| 8 Download Download
(DQV) | 8 Download -
TPS51610 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 229 21 Aug 2013
Design files (4)
Title Type Size (KB) Date
PDF 491 22 Aug 2013
ZIP 392 21 Aug 2013
PDF 25 21 Aug 2013
PDF 183 21 Aug 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles