PMP5835

Intel® Atom™ E6xx (Tunnel Creek) CPU/GPU core reference design for Embedded PCs

PMP5835

Design files

Overview

12VIN Intel Atom E6xx (Tunnel Creek) CPU Core Power Design for Industrial PCs; this design enables a small CPU core regulator power supply area and excellent thermal performance, one of they key design requirements of COM express modules and single board computers used in industrial automation and process control.

Features
  • Differential voltage and current sense for tight voltage and current sense accuracy, and tight regulation irrespective of PCB placement     
  • Discrete high-side and low-Side CSD14xxx NexFETs enable output current scalability to 14A TDC         
  • Settings for evaluating all Intel IMVP6+ CPU core voltage regulator functions    
  • On-board load transient generator for easy evaluation    
  • Only 2x330uF bulk cap and 10x10uF MLCC output capacitors required               
  • Max case temperature 75° C (10A load)

Output voltage options PMP5835.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.15
Iout (Max) (A) 14
Output Power (W) 16.1
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU058.PDF (292 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR027.PDF (183 K)

Detailed schematic diagram for design layout and components

TIDR028.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC048.ZIP (392 K)

Design file that contains information on physical board layer of design PCB

TIDU061.PDF (491 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS51610Single Phase D-CAP+™Mode Step Down Controller for IMVP6+ CPU/GPU Vcore

Data sheet: PDF
MOSFETs

CSD16406Q325-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 7.4 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5835 Test Results Aug. 21, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos