PMP5847

48Vdc Input, dual output (8V @ 0.25A) Isolated Flyback

PMP5847

Design files

Overview

This reference design uses the TPS40210 current mode controller to generate an isolated 6V/0.25A output and a non-isolated 8V/0.25A output over an input voltage rage of 40V - 60V DC. Isolation is achieved without the use of an optocoupler.

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVR437.PDF (2289 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVR436.PDF (62 K)

Detailed schematic diagram for design layout and components

SLVR435.PDF (27 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5847 Test Results Nov. 10, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos